(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
35183 |
35188 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Suitable Tube Diameter (mm) |
Bent Tube Passage (mm) |
Specifications | Suitable Monitor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 447,856.00 ฿ 295,719.32 |
RDD INSPECTION TOOL | 1 Piece(s) | 19 Day(s) | φ25 | 30000 | 337 | 168 | 445 | For Color Monitors | 30~100 | φ40~ | Counter Function: Available, 8 Barometric Pressure Proof | (Sold Separately) 32668 | ||
฿ 460,780.00 ฿ 281,398.35 |
RDD INSPECTION TOOL | 1 Piece(s) | 14 Day(s) | φ25 | 30000 | 337 | 168 | 445 | For Micro Explorer | 30~100 | φ40~ | Counter Function: Available, 8 Barometric Pressure Proof | (Sold Separately) 32993 |
Path, position and depth of underground pipe can be detected with RIDGID metal pipe and cable locator and underground pipe locator
Part Number |
---|
35183 |
35188 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Camera Head Diameter (mm) |
Cable Length (mm) |
Overall Length (mm) |
Width (mm) |
Height (mm) |
Name / Specifications | Suitable Tube Diameter (mm) |
Bent Tube Passage (mm) |
Specifications | Suitable Monitor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 447,856.00 ฿ 295,719.32 |
RDD INSPECTION TOOL | 1 Piece(s) | 19 Day(s) | φ25 | 30000 | 337 | 168 | 445 | For Color Monitors | 30~100 | φ40~ | Counter Function: Available, 8 Barometric Pressure Proof | (Sold Separately) 32668 | ||
฿ 460,780.00 ฿ 281,398.35 |
RDD INSPECTION TOOL | 1 Piece(s) | 14 Day(s) | φ25 | 30000 | 337 | 168 | 445 | For Micro Explorer | 30~100 | φ40~ | Counter Function: Available, 8 Barometric Pressure Proof | (Sold Separately) 32993 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?