(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spud Wrench

Spud Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of 31400

  • Product Type
    Pipe Wrench (Made of Steel)
  • Grippable Tube (Nominal Size)(mm)
    3/8~2 5/8
  • Grippable Tube (O.D.)(mm)
    67
  • Overall Length(mm)
    300
  • Ability(mm)
    10~67
  • Mass(kg)
    1.1
  • Specifications
    The Jaw surface is completely flat without any irregularities. Particularly suited to materials with square-shaped cross sections.
Part Number
31400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,541.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Pipe Wrench (Made of Steel)
  • Grippable Tube (Nominal Size)(mm)
    3/8~2 5/8
  • Grippable Tube (O.D.)(mm)
    67
  • Overall Length(mm)
    300
  • Ability(mm)
    10~67
  • Mass(kg)
    1.1
  • Specifications
    The Jaw surface is completely flat without any irregularities. Particularly suited to materials with square-shaped cross sections.

Product Description

[Features]
· Jaw is made to be thin for inserting into narrow places and gripping securely.
[Applications]
· Particularly suited to materials with square-shaped cross sections.

[Features]
· Jaw is made to be thin for inserting into narrow places and gripping securely.
· The jaw surface is completely flat without any irregularities.
· Particularly suited to materials with square-shaped cross sections.
· Capacity for all fitting sizes.

Specifications of 31400

  • Product Type
    Pipe Wrench (Made of Steel)
  • Grippable Tube (Nominal Size)(mm)
    3/8~2 5/8
  • Grippable Tube (O.D.)(mm)
    67
  • Overall Length(mm)
    300
  • Ability(mm)
    10~67
  • Mass(kg)
    1.1
  • Specifications
    The Jaw surface is completely flat without any irregularities. Particularly suited to materials with square-shaped cross sections.
Part Number
31400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,541.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1