- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 31405
-
- Product Type
- Pipe Wrench (Made of Steel)
-
- Overall Length(mm)
- 113
-
- Ability(mm)
- 25–50
-
- Model Number
- 342
-
- Mass(kg)
- 0.7
-
- Specifications
- It is inserted inside the pipe and holds the pipe from the inside. It can be used to grasp the nuts for thin pipes up to 2 in. and strainers for sinks, washbasins, and bathtubs without damaging the outside of the pipes. It's also useful for installing and removing 1 in., 1-1/4 in., 1-1/2 in., and 2 in. nipples.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,937.00
|
RDD PLUMBING TOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Pipe Wrench (Made of Steel)
-
- Overall Length(mm)
- 113
-
- Ability(mm)
- 25–50
-
- Model Number
- 342
-
- Mass(kg)
- 0.7
-
- Specifications
- It is inserted inside the pipe and holds the pipe from the inside. It can be used to grasp the nuts for thin pipes up to 2 in. and strainers for sinks, washbasins, and bathtubs without damaging the outside of the pipes. It's also useful for installing and removing 1 in., 1-1/4 in., 1-1/2 in., and 2 in. nipples.
Product Description
[Features]
· It is inserted inside the pipe and holds the pipe from the inside. Ideal for narrow places where a pipe wrench cannot be used.
· It can be used to grasp the nuts for thin pipes up to 2 inches and strainers of sinks, washbasins, and bathtubs without damaging the outside of the pipes.
[Applications]
· Ideal for grasping nuts for thin pipes up to 2 inches and strainers of sinks, washbasins, and bathtubs.
Specifications of 31405
-
- Product Type
- Pipe Wrench (Made of Steel)
-
- Overall Length(mm)
- 113
-
- Ability(mm)
- 25–50
-
- Model Number
- 342
-
- Mass(kg)
- 0.7
-
- Specifications
- It is inserted inside the pipe and holds the pipe from the inside. It can be used to grasp the nuts for thin pipes up to 2 in. and strainers for sinks, washbasins, and bathtubs without damaging the outside of the pipes. It's also useful for installing and removing 1 in., 1-1/4 in., 1-1/2 in., and 2 in. nipples.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,937.00
|
RDD PLUMBING TOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?