(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Basin Wrench

Basin Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,663.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
31170
31175
31180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Ability
(mm)
Model Number Mass
(kg)
Specifications

฿ 3,663.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 250 10–30 1010 0.8 Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

฿ 4,267.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 250~425 10–30 1017 0.9 Telescopic type. Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

฿ 5,512.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 250~425 30–60 1019 0.9 Telescopic type. Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

Basic Specifications

Product Description

[Features]
· Equipped with telescopic handle, possible to adjust 250 mm to 425 mm.
· With spring-type forged steel alloy jaws, it is possible to perform ratchet operation with one hand even in narrow spaces.
· Jaw can be freely bent up to the angle of 90 degrees (max.) by the pull-plug, and securely grips the nut.
· All capacities are fitting sizes.
[Application]
· For turning nuts used in back of sink and washbasins.

Part Number
31170
31175
31180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Ability
(mm)
Model Number Mass
(kg)
Specifications

฿ 3,663.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 250 10–30 1010 0.8 Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

฿ 4,267.00

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 250~425 10–30 1017 0.9 Telescopic type. Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

฿ 5,512.00

RDD PLUMBING TOOL 1 Piece(s) 12 Day(s) 250~425 30–60 1019 0.9 Telescopic type. Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1