(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Replacement Blade Diameter of 22.4 to 55.5 mm【1-4 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Make sure to use a rigid genuine cutter replacement blade.

Specifications of 49012

  • Product Type
    Other Parts
  • Diameter(mm)
    -
  • Blade Width(mm)
    -
  • Thickness(mm)
    -
  • Hole Diameter(mm)
    -
  • Model Number
    F/F-448-X
  • Applications / Pipe Material
    -
  • Applicable Body
    -
Part Number
49012
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Diameter
(mm)
Blade Width
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Model Number Applications / Pipe Material Applicable Body

฿ 4,289.00

RDD HAND TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) Other Parts - - - - F/F-448-X - -

Product Description

[Features]
· 41082: color for 41082. (Recommended replacement with a spare blade at the same time)
· Spare flute: a spare flute that is precision machined from high grade steel and is manufactured for long lifespan and maximum cutting accuracy.

Specifications of 49012

  • Product Type
    Other Parts
  • Diameter(mm)
    -
  • Blade Width(mm)
    -
  • Thickness(mm)
    -
  • Hole Diameter(mm)
    -
  • Model Number
    F/F-448-X
  • Applications / Pipe Material
    -
  • Applicable Body
    -
Part Number
49012
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Diameter
(mm)
Blade Width
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Model Number Applications / Pipe Material Applicable Body

฿ 4,289.00

RDD HAND TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) Other Parts - - - - F/F-448-X - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a clean finish without burr and quick in manual operation.

Usage

●For steel pipe.