(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Strong Type

Pipe Cutter Strong Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 32880

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    60–100
  • Cutting Capacity (inch)
    2.1/2~4
  • Model Number
    44-S
  • Mass(kg)
    9.1
  • Applicable Replacement Blade
    F-515 Pipe/Cutter Replacement Blade Standard Product (33120), F-229 Pipe/Cutter Replacement Blade Strength-Type (33125), For F-229-S Pipe/Cutter Replacement Blade Stainless Steel (33130), E-1962 Pipe/Cutter Replacement Blade For Cast Iron Pipe (33135)
  • Specifications
    The sharp and durable blade improves workability. The 4-blades can cut pipes with only a 130° rotation, so it is optimal for cutting in places that are too narrow for an entire rotation.
  • Intended Use
    -
Part Number
32880 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Cutting Capacity (inch) Model Number Mass
(kg)
Applicable Replacement Blade Intended Use

฿ 52,293.00

฿ 48,109.56

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 60–100 2.1/2~4 44-S 9.1 F-515 Pipe/Cutter Replacement Blade Standard Product (33120), F-229 Pipe/Cutter Replacement Blade Strength-Type (33125), For F-229-S Pipe/Cutter Replacement Blade Stainless Steel (33130), E-1962 Pipe/Cutter Replacement Blade For Cast Iron Pipe (33135) -

Basic Specifications

  • Product Type
    Pipe Cutter
  • Specifications
    The sharp and durable blade improves workability. The 4-blades can cut pipes with only a 130° rotation, so it is optimal for cutting in places that are too narrow for an entire rotation.

Specifications of 32880

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    60–100
  • Cutting Capacity (inch)
    2.1/2~4
  • Model Number
    44-S
  • Mass(kg)
    9.1
  • Applicable Replacement Blade
    F-515 Pipe/Cutter Replacement Blade Standard Product (33120), F-229 Pipe/Cutter Replacement Blade Strength-Type (33125), For F-229-S Pipe/Cutter Replacement Blade Stainless Steel (33130), E-1962 Pipe/Cutter Replacement Blade For Cast Iron Pipe (33135)
  • Specifications
    The sharp and durable blade improves workability. The 4-blades can cut pipes with only a 130° rotation, so it is optimal for cutting in places that are too narrow for an entire rotation.
  • Intended Use
    -
Part Number
32880 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Cutting Capacity (inch) Model Number Mass
(kg)
Applicable Replacement Blade Intended Use

฿ 52,293.00

฿ 48,109.56

RDD PLUMBING TOOL 1 Piece(s) 19 Day(s) 60–100 2.1/2~4 44-S 9.1 F-515 Pipe/Cutter Replacement Blade Standard Product (33120), F-229 Pipe/Cutter Replacement Blade Strength-Type (33125), For F-229-S Pipe/Cutter Replacement Blade Stainless Steel (33130), E-1962 Pipe/Cutter Replacement Blade For Cast Iron Pipe (33135) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1