(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Chain Vise

Stand Chain Vise

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 40165

  • Product Type
    Pipe Vise
  • Pipe Size(Inch)
    1/8~5
  • Pipe Size(mm)
    3~125
  • Model Number
    560
  • Mass(kg)
    11.7
  • Characteristics
    Rugged cast iron frame. Equipped with a pipe securing tool, a pipe bender, and a tool tray. Legs and rear pipes are not included.
Part Number
40165 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,150.00

฿ 27,738.00

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Pipe Vise
  • Pipe Size(Inch)
    1/8~5
  • Pipe Size(mm)
    3~125
  • Model Number
    560
  • Mass(kg)
    11.7
  • Characteristics
    Rugged cast iron frame. Equipped with a pipe securing tool, a pipe bender, and a tool tray. Legs and rear pipes are not included.

Product Description

[Features]
· Easy-to-use portable type stand chain vise.
· Robust cast iron frame.
· Legs and rear pipes are not included.
· Easy-to-use portable type stand chain vise.
· Robust cast iron frame.
· Legs and rear pipes are not included.
[Applications]
· For General Steel Pipes

Specifications of 40165

  • Product Type
    Pipe Vise
  • Pipe Size(Inch)
    1/8~5
  • Pipe Size(mm)
    3~125
  • Model Number
    560
  • Mass(kg)
    11.7
  • Characteristics
    Rugged cast iron frame. Equipped with a pipe securing tool, a pipe bender, and a tool tray. Legs and rear pipes are not included.
Part Number
40165 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 30,150.00

฿ 27,738.00

RDD HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1