(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
35170 |
35175 |
35180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Bending radius R | Model Number | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 41,316.00 ฿ 38,010.72 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 5/8 Inch, 16 mm | 3 Inch, 76 mm | 358 | 3.25 | Also compatible with thin stainless steel pipe 15SU. Ratchet mechanism allows secure bending operation with an extremely small amount of force. | ||
฿ 53,053.00 ฿ 48,808.76 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 3/4 Inch, 19 mm | 3.3/4 Inch, 95 mm | 368 | 6.25 | It is a ratchet type that allows secure bending with a very light force. | ||
฿ 43,664.00 ฿ 40,170.88 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 7/8 Inch, 22 mm | 3.3/4 Inch, 95 mm | 378 | 6.25 | Also compatible with 1/2 inch covered copper pipe. Ratchet mechanism allows a secure bending operation with only an extremely small force. |
[Features]
· Possible to bend with minimum force.
· Thin stainless steel pipes 15SU can also be used for 35170.
· Ratchet design bends reliably with very light force.
· 35180 can also be used with 1/2 coating copper pipe.
[Application]
· For bending copper piping.
Part Number |
---|
35170 |
35175 |
35180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Bending radius R | Model Number | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 41,316.00 ฿ 38,010.72 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 5/8 Inch, 16 mm | 3 Inch, 76 mm | 358 | 3.25 | Also compatible with thin stainless steel pipe 15SU. Ratchet mechanism allows secure bending operation with an extremely small amount of force. | ||
฿ 53,053.00 ฿ 48,808.76 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 3/4 Inch, 19 mm | 3.3/4 Inch, 95 mm | 368 | 6.25 | It is a ratchet type that allows secure bending with a very light force. | ||
฿ 43,664.00 ฿ 40,170.88 |
RDD HAND TOOL | 1 Piece(s) | 19 Day(s) | 7/8 Inch, 22 mm | 3.3/4 Inch, 95 mm | 378 | 6.25 | Also compatible with 1/2 inch covered copper pipe. Ratchet mechanism allows a secure bending operation with only an extremely small force. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?