(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
35235 |
35240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Handle Size | Model Number | JAN Code | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,229.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 21.0mm / 26.5mm | 1-Inch models | B-1711 | 0095691352354 | 1.3 | Thick Steel: Inner Diameter 16 mm and 22 mm, Thickness: 2.3 mm | ||
฿ 10,872.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 33.3mm / 41.9mm | 1 1/2" | B-1712 | 0095691352408 | 3.5 | Thick Steel: Inner Diameter 28 mm and 36 mm, Thickness: 2.5 mm |
[Features]
· Hickey-type conduit benders are designed for bending thick steel cable conduit into any angle.
· Can also be used for SGP conduit (steel tubing).
· The outer diameter is displayed for thin steel.
· The inner diameter is displayed for thick steel.
· (The handle is not included.)
· The bender has hardened teeth to hold the tube without slipping.
· The long socket protects the handle against breakage.
· V-grooves on the shoe protect the threads on the cable conduits.
[Application]
· For large-diameter, thick steel cable conduits.
Part Number |
---|
35235 |
35240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Dia. | Handle Size | Model Number | JAN Code | Mass (kg) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,229.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 21.0mm / 26.5mm | 1-Inch models | B-1711 | 0095691352354 | 1.3 | Thick Steel: Inner Diameter 16 mm and 22 mm, Thickness: 2.3 mm | ||
฿ 10,872.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | 33.3mm / 41.9mm | 1 1/2" | B-1712 | 0095691352408 | 3.5 | Thick Steel: Inner Diameter 28 mm and 36 mm, Thickness: 2.5 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?