(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
36092 |
36112 |
36117 |
36122 |
36127 |
36132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Unit of representation | Applicable Pipe Dia. | Bending radius R | Model Number | Overall Length (mm) |
JAN Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,066.00 |
RDD HAND TOOL | 1 Piece(s) | 6 Day(s) | For Inch and Millimeter | 5/16 Inch, 8 mm | 15/16 Inch, 24 mm | 405 | 370 | 0095691360922 | 1.18 | ||
฿ 5,101.00 |
RDD HAND TOOL | 1 Piece(s) | 5 Day(s) | For Millimeter | 6mm | 16mm | 406-M | 260 | 0095691361127 | 0.68 | ||
฿ 7,340.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | For Inch | 3/16 Inch | 5/8 inch | 403 | 280 | 0095691361172 | 0.68 | ||
฿ 5,172.00 |
RDD HAND TOOL | 1 Piece(s) | 5 Day(s) | For Inch | 1/4 inch | 5/8 inch | 404 | 260 | 0095691361226 | 0.68 | ||
฿ 8,713.52 |
RDD HAND TOOL | 1 Piece(s) | 31 Day(s) | For Millimeter | 12mm | 38mm | 412-M | 530 | 0095691361271 | 2.45 | ||
฿ 16,819.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | For Inch | 1/2 Inch | 1.1/2-inch | 408 | 530 | 0095691361325 | 2.45 |
[Features]
· Combination of easy operation and high precision.
· By shifting the position of the cushioning grip handwheel, hands are not bumped even during 180° bending.
· The 90° machining start angle and the unique oil-absorbing shoe enable high-precision bending of copper pipes and thin-walled stainless steel pipes with minimal force.
· Equipped with an R mark that can be pre-calculated and processed for the elongation of the pipe generated during bending.
· The left and right dimensions can be determined from the bending point before bending.
[Application]
· Used for thin stainless steel tubes, soft and hard copper pipes, brass and aluminum.
Part Number |
---|
36092 |
36112 |
36117 |
36122 |
36127 |
36132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Unit of representation | Applicable Pipe Dia. | Bending radius R | Model Number | Overall Length (mm) |
JAN Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,066.00 |
RDD HAND TOOL | 1 Piece(s) | 6 Day(s) | For Inch and Millimeter | 5/16 Inch, 8 mm | 15/16 Inch, 24 mm | 405 | 370 | 0095691360922 | 1.18 | ||
฿ 5,101.00 |
RDD HAND TOOL | 1 Piece(s) | 5 Day(s) | For Millimeter | 6mm | 16mm | 406-M | 260 | 0095691361127 | 0.68 | ||
฿ 7,340.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | For Inch | 3/16 Inch | 5/8 inch | 403 | 280 | 0095691361172 | 0.68 | ||
฿ 5,172.00 |
RDD HAND TOOL | 1 Piece(s) | 5 Day(s) | For Inch | 1/4 inch | 5/8 inch | 404 | 260 | 0095691361226 | 0.68 | ||
฿ 8,713.52 |
RDD HAND TOOL | 1 Piece(s) | 31 Day(s) | For Millimeter | 12mm | 38mm | 412-M | 530 | 0095691361271 | 2.45 | ||
฿ 16,819.00 |
RDD HAND TOOL | 1 Piece(s) | 12 Day(s) | For Inch | 1/2 Inch | 1.1/2-inch | 408 | 530 | 0095691361325 | 2.45 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?