(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter

Tube Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,870.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
32573
32975
32985
40617
75592
86127
97787
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity Inch Model Number Spring Standard Replacement Blades

฿ 4,900.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 118 Available E-3469

฿ 1,870.00

HAND TOOL 1 Piece(s) 1 Day(s) 1/8-5/8(3~16) 103 NA E-3469

฿ 2,156.00

HAND TOOL 1 Piece(s) 12 Day(s) 3/16-15/16(5~24) 104 NA E-3469

฿ 2,922.00

HAND TOOL 1 Piece(s) 1 Day(s) 1/4-1.1/8(6~28) 101 NA E-3469

฿ 3,402.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 101-J NA E-3495

฿ 3,482.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 118 Available E-3469

฿ 2,483.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 3/16-15/16(5~24) 117 Available E-3469

Basic Specifications

Product Description

[Features]
· Spring type, so the number of tightening times is much reduced.

Part Number
32573
32975
32985
40617
75592
86127
97787
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity Inch Model Number Spring Standard Replacement Blades

฿ 4,900.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 118 Available E-3469

฿ 1,870.00

HAND TOOL 1 Piece(s) 1 Day(s) 1/8-5/8(3~16) 103 NA E-3469

฿ 2,156.00

HAND TOOL 1 Piece(s) 12 Day(s) 3/16-15/16(5~24) 104 NA E-3469

฿ 2,922.00

HAND TOOL 1 Piece(s) 1 Day(s) 1/4-1.1/8(6~28) 101 NA E-3469

฿ 3,402.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 101-J NA E-3495

฿ 3,482.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 1/4-1.1/8(6~28) 118 Available E-3469

฿ 2,483.00

RDD HAND TOOL 1 Piece(s) 12 Day(s) 3/16-15/16(5~24) 117 Available E-3469

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Larger size adjustment knob, rotates smoothly with rollers.
●There are grooves for cutting in the immediate vicinity.(40617)

Specification

●Max Wall Thickness(mm):2.5
●SPQ(piece):6
●Standard Replacement Blade: 33185