(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,676.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
37842 SALE
37847 SALE
55467 SALE
62245
62260 SALE
62265
62270
62275
62280 SALE
62295 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Model Number Cable Diameter
(mm)
Cable Length
(m)
Mass
(kg)
Available models

฿ 18,748.00

฿ 13,824.78

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) IC Cable C-31 φ10 15.2 8.2 K-400、K-3800

฿ 30,906.00

฿ 22,768.45

DRAIN PIPE CLEANERS 1 Piece(s) 14 Day(s) IC Cable C-32 φ10 23.0 11.8 K-400、K-3800

฿ 25,003.00

฿ 23,002.76

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) IC Cable C-46 φ12 28.0 21.2 K-400、K-3800

฿ 11,575.00

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) Male Coupling Integrated Type C-4 φ10 7.6 2 K-45A、K-40PF

฿ 13,766.00

฿ 10,854.49

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) Male Coupling Integrated Type C-6 φ10 10.7 3.8 K-45A、K-40PF

฿ 7,529.00

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) Tight Wind C-7 φ16 2.3 1.8 K-50、K-60SP-SE

฿ 4,676.00

DRAIN PIPE CLEANERS 1 Piece(s) 20 Day(s) Standard Wind C-8 φ16 2.3 1.4 K-50、K-60SP-SE

฿ 10,512.00

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) Standard Wind C-10 φ22 4.6 4.3 -

฿ 20,049.00

฿ 14,744.03

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) Standard Wind C-11 φ32 4.6 7.3 K-60SP-SE、K-1500、K-1500

฿ 20,429.00

฿ 15,045.96

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) Standard Wind C-14 φ32 4.6 6.8 K-60SP-SE、K-1500、K-1500

Basic Specifications

Product Description

[Features]
Cable for attaching a replacement tip tool.
Cable lengths are 2.3 m, 3.1 m, 4.6 m and 7.6 m.
Selectable from 10.7, 15.2, 23, 28 and 30 m.
[Applications]
Cleaning of drain pipes.
Cleaning of kitchen sinks, toilet sinks, sewage sinks, and laundry drains. , etc.

Part Number
37842 SALE
37847 SALE
55467 SALE
62245
62260 SALE
62265
62270
62275
62280 SALE
62295 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Model Number Cable Diameter
(mm)
Cable Length
(m)
Mass
(kg)
Available models

฿ 18,748.00

฿ 13,824.78

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) IC Cable C-31 φ10 15.2 8.2 K-400、K-3800

฿ 30,906.00

฿ 22,768.45

DRAIN PIPE CLEANERS 1 Piece(s) 14 Day(s) IC Cable C-32 φ10 23.0 11.8 K-400、K-3800

฿ 25,003.00

฿ 23,002.76

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) IC Cable C-46 φ12 28.0 21.2 K-400、K-3800

฿ 11,575.00

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) Male Coupling Integrated Type C-4 φ10 7.6 2 K-45A、K-40PF

฿ 13,766.00

฿ 10,854.49

DRAIN PIPE CLEANERS 1 Piece(s) 19 Day(s) Male Coupling Integrated Type C-6 φ10 10.7 3.8 K-45A、K-40PF

฿ 7,529.00

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) Tight Wind C-7 φ16 2.3 1.8 K-50、K-60SP-SE

฿ 4,676.00

DRAIN PIPE CLEANERS 1 Piece(s) 20 Day(s) Standard Wind C-8 φ16 2.3 1.4 K-50、K-60SP-SE

฿ 10,512.00

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) Standard Wind C-10 φ22 4.6 4.3 -

฿ 20,049.00

฿ 14,744.03

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s) Standard Wind C-11 φ32 4.6 7.3 K-60SP-SE、K-1500、K-1500

฿ 20,429.00

฿ 15,045.96

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) Standard Wind C-14 φ32 4.6 6.8 K-60SP-SE、K-1500、K-1500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1