1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flammable Gas Sensor

RDD GAS DETECTORS

Flammable Gas Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,069.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Gas detection is indicated in three modes: sound, display, and vibration.
· Target gases: Propane, butane, ethanol, ammonia, methane, ethylene, ethane, hexane, benzene, acetaldehyde, formaldehyde, toluene, xylene, hydrogen, carbon monoxide, hydrogen sulfide

Part Number
36163 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,069.00

฿ 13,925.40

RDD GAS DETECTORS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Target gas Carbon Monoxide / Hydrogen sulfide / Flammable gas / Methane / Propane / Other Product Type Gas Sensor Target gas (other breakdown) Butane, ethanol, ammonia, ethylene, ethane, hexane, benzene, acetaldehyde, formaldehyde, toluene, xylene, hydrogen
Detection range(ppm) 0~6400 Model number micro CD-100 Power Supply AA Batteries x 4
Mass(g) 450

Please check the type/dimensions/specifications of the part 36163 in the Flammable Gas Sensor series.