Solid Die (For Stainless Steels) SUS-SD

Caution
Product Description
[Specifications]
· Shape: Die
· Screw type: metric
· Coating: Non-Coated
· Tool material: HSS
OSG Round Dies, Accurate and Durable Round Dies
OSG round dies are accurate and durable because of our advanced production facilities and many years of technical experience.
We offer dies with slot (Adjustable) and without slot (Solid).
Adjustable dies are more popular, while solid dies are especially suited for heavy cutting conditions without any measurement changes with consistent thread accuracy.
Solid Dies for Stainless Steel, SUS-SD
Product picture of SUS-SD
· HSS as the tool material, and a steam oxide coating is applied to resist
welding. In addition, the chamfer length and thread length
are ideal for stainless steels, etc.
These arrangement improves tool life remarkably.
· Solid dies do not have a slot. Therefore, thread precision and stability
is possible by simple arrangements.
Dimensions
Dimensional drawing
| D | 20 | 25 |
|---|---|---|
| T | 7 | 9 |
| EDP No. | D | Screw |
|---|---|---|
| 45611 | 20 | M2 x 0.4 |
| 45615 | M2.3 x 0.4 | |
| 45617 | M2.5 x 0.45 | |
| 45620 | M2.6 x 0.45 | |
| 45623 | M3 x 0.5 | |
| 45624 | M3 x 0.35 | |
| 45625 | M3.5 x 0.6 | |
| 45629 | M4 x 0.7 | |
| 45630 | M4 x 0.5 | |
| 45634 | M5 x 0.8 | |
| 45635 | M5 x 0.5 | |
| 45638 | M6 x 1 | |
| 45639 | M6 x 0.75 | |
| 45640 | M6 x .0.5 | |
| 45662 | 25 | M3 x 0.5 |
| 45663 | M3 x 0.35 | |
| 45664 | M3.5 x 0.6 | |
| 45668 | M4 x 0.7 | |
| 45669 | M4 x 0.5 | |
| 45670 | M4.5 x 0.75 | |
| 45674 | M5 x 0.8 | |
| 45676 | M5 x 0.5 | |
| 45679 | M6 x 1 | |
| 45680 | M6 x 0.75 | |
| 45681 | M6 x 0.5 | |
| 45682 | M7 x 1 | |
| 45683 | M7 x 0.75 | |
| 45684 | M7 x 0.5 | |
| 45685 | M8 x 1.25 | |
| 45686 | M8 x 1 | |
| 45687 | M8 x 0.75 | |
| 45688 | M8 x 0.5 | |
| 45689 | M9 x 1.25 | |
| 45690 | M9 x 1 | |
| 45691 | M9 x 0.75 | |
| 45693 | M10 x 1.5 | |
| 45694 | M10 x 1.25 | |
| 45695 | M10 x 1 | |
| 45696 | M10 x 0.75 |