(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·With no lead like a regular power strip in this product, the tool attached to the shaft of the pilot hole performs a self-rotating and orbital motion to grind a thread with a lead.
·The X, Y, and Z axes are fed simultaneously, so the prerequisite for use is that the machine is equipped with a 3-axis simultaneous control mechanism.
Part Number |
---|
ED-PNT-2.2X7.5XP0.5-#600 |
ED-PNT-3X9.8XP0.7-#400 |
ED-PNT-3.7X12XP0.8-#400 |
ED-PNT-4.5X15XP1-#400 |
ED-PNT-6X20XP1.25-#400 |
ED-PNT-7.5X24XP1.5-#400 |
ED-PNT-9X30XP1.75-#400 |
ED-PNT-10X34XP2-#400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch, Number of Threads (mm) | L (mm) | Major Diameter (mm) | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Electro Deposition Length (mm) | Minimum Processing Diameter (mm) | Particle Size (#) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,081.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 0.5 | 50 | 2.2 | 8.5 | 4 | 7.5 | 8.5 | 3 | 600 | 8315981 | ||
฿ 8,435.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 0.7 | 60 | 3 | 12 | 6 | 9.8 | 12 | 4 | 400 | 8315982 | ||
฿ 8,717.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 0.8 | 60 | 3.7 | 14 | 6 | 12 | 14 | 5 | 400 | 8315983 | ||
฿ 9,214.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 1 | 70 | 4.5 | 18 | 8 | 15 | 18 | 6 | 400 | 8315984 | ||
฿ 9,570.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 1.25 | 70 | 6 | 23 | 8 | 20 | 23 | 8 | 400 | 8315985 | ||
฿ 11,412.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 1.5 | 80 | 7.5 | 27 | 10 | 24 | 27 | 10 | 400 | 8315986 | ||
฿ 12,263.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 1.75 | 80 | 9 | 33 | 10 | 29.8 | 33 | 12 | 400 | 8315987 | ||
฿ 14,531.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | 2 | 80 | 10 | 39 | 10 | 34 | 39 | 14 | 400 | 8315988 |
Loading...
Thread Types | Others | Tap Model | Tapping Related Tools | Precision | JIS2 |
---|---|---|---|---|---|
External center | - |
How can we improve?
How can we improve?