(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Bond Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 268.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4965-5
4965-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 268.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 5 418-4793 27.5 1 Roll

฿ 903.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 418-4785 149.0 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    19
  • Thickness(mm)
    0.2
  • Color Detail
    Crystal
  • Adhesive Strength
    11.5N/10mm
  • Tensile Strength
    20N/10mm
  • Features
    Excellent heat and weather resistance. Excellent plasticizer resistance.
  • Use
    For strong adhesion to plastics and metals.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester film
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Excellent heat and weather resistance. Excellent plasticizer resistance.
· Transparent tape is unlikely to be adhered wrong.
· Separators use easy-to-peel PP (pink).
[Applications]
· High adhesion for securing plastics and metals.

Part Number
4965-5
4965-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 268.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 5 418-4793 27.5 1 Roll

฿ 903.34

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 25 418-4785 149.0 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance, weather resistance and plasticizer resistance.

Usage

●To fix plastic and metal.

Specification

●Color:Crystal
●Thickness(mm):0.2
●Viscosity: 11.5N/10mm
●Tensile Strength: 20N/10mm

Materials

●Base Material: Polyester Film
●Adhesive: Acrylics