(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crepe masking tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 180.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4341-19MM
4341-25MM
4341-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 180.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 19 367-9721 143 1 Roll

฿ 231.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 25 367-9730 180 1 Roll

฿ 465.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 12 Day(s) 50 367-9748 350 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Color Detail
    Brown
  • Adhesive Strength
    4.7N/10mm
  • Tensile Strength
    53N/10mm
  • Features
    Eco-friendly solventless adhesive is used.
  • Specifications
    Can cut by hand
  • Continuous operating temperature
    140 °C (30 min.)
  • Base Material
    Crepe Paper
  • Pressure sensitive adhesive
    Rubber-Based (Non-Solvent)
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Environmentally friendly solvent-free adhesive is used.
·Masking tape for painting.
·Heat resistant up to 140°C, suitable for medium to high temperature applications.
·Easy to apply and leaves no glue residue after removal.
[Applications]
·For automotive painting process.
·For the solder reflow process of printed circuit boards, etc.

Part Number
4341-19MM
4341-25MM
4341-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 180.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) Same day 19 367-9721 143 1 Roll

฿ 231.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 10 Day(s) 25 367-9730 180 1 Roll

฿ 465.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 12 Day(s) 50 367-9748 350 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses environmentally friendly solvent-free type adhesive.
●A masking tape for coating.
●Suitable for medium to high heat resistance use.

Specification

●Color:Brown
●Thickness(mm):0.17
●Viscosity: 4.7N/10mm
●Tensile Strength: 53N/10mm
●Continuous Working Temperature: 140°C(30mins)

Materials

●Base Material: Crepe Paper
●Adhesive: Rubber Type(solvent-free)