(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Adhesive Binding Tape, "Fushigi Tape SP"

Self-Adhesive Binding Tape, "Fushigi Tape SP"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SPK18W-50

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.04
  • Color Details
    White
  • Trusco Code
    421-6351
  • Mass(g)
    50
  • Features
    The tape bonds to itself alone without adhering to the bound object.
  • Application
    For bundling cables, pipes, etc. For bundling optical fibers.
  • Specifications
    Can cut by hand
  • Base Materials
    Polypropylene (OPP)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
SPK18W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.00

BINDING TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.04
  • Color Details
    White
  • Trusco Code
    421-6351
  • Mass(g)
    50
  • Features
    The tape bonds to itself alone without adhering to the bound object.
  • Application
    For bundling cables, pipes, etc. For bundling optical fibers.
  • Specifications
    Can cut by hand
  • Base Materials
    Polypropylene (OPP)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Adheres only between tapes, does not adhere to bundles
·Resistant to water and can be written on tape
·Various ways to use it, depending on your ideas::
[Applications]
·Bundling cables, pipes, etc.
·fiber optic bundle

Specifications of SPK18W-50

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.04
  • Color Details
    White
  • Trusco Code
    421-6351
  • Mass(g)
    50
  • Features
    The tape bonds to itself alone without adhering to the bound object.
  • Application
    For bundling cables, pipes, etc. For bundling optical fibers.
  • Specifications
    Can cut by hand
  • Base Materials
    Polypropylene (OPP)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
SPK18W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.00

BINDING TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Only the tapes bond together, and the bonded material does not stick to it.
●You can write characters on the tape, it is strong against water, especially strong at low temperature.
●A type that can be easily cut by hand.

Usage

●Union of wiring cables, tubes, pottery etc.

Specification

●Color:White
●W x L(mm x m):18 x 50
●Thickness(mm):0.04
●SPQ(roll):100

Materials

●Base Material: Polypropylene
●Surface Finishing Treatment: Apply Water-soluble Special Paint + Raw Rubber

Warning

●Please wrap more than 2 rolls to fully adhere the tape.
●Store in cool dark place, please be careful with oxidation and ultraviolet rays.