(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Pro Indoor Line Tape (Footprint Sheet) (LPF1)

Line Pro Indoor Line Tape (Footprint Sheet) (LPF1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LPF1
LPF2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) White Type 419-2478 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Yellows 419-2486 1 Bag (2 Sheets)

Basic Specifications

  • Width(mm)
    70
  • Length(m)
    210
  • Thickness(mm)
    1
  • Adhesiveness
    14N (JISZ0237 compliant)
  • Mass(g/bag)
    47
  • Features
    This product is designed for professional use and is difficult to separate or break while being easy to affix.
  • Application
    For indoors. Layout in factories (passage indication, danger indication, section indication).
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Bag (2 Sheets)

Product Description

This product is designed for professional use and is difficult to separate or break while being easy to affix. For indoors. Layout in factories. (Passage marking, hazard marking, section marking)

Part Number
LPF1
LPF2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) White Type 419-2478 1 Bag (2 Sheets)

฿ 256.00

LINE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) Yellows 419-2486 1 Bag (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1