(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Pro Indoor Line Tape

Line Pro Indoor Line Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,358.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LP310
LP330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 3,358.00

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 10 4549702228733 391-3252 880 1 Roll

฿ 12,242.00

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 30 4549702228740 391-3261 2800 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Thickness(mm)
    1
  • Adhesiveness
    20 N (JISZ0237 Compliant)
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    Tapered at both ends, with small step and thickness of 1.0 mm
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This product is designed for professional use and is difficult to separate or break while being easy to affix.
· For indoors.
· Layout in factories. (Passage marking, hazard marking, section marking)

Part Number
LP310
LP330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 3,358.00

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 10 4549702228733 391-3252 880 1 Roll

฿ 12,242.00

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) 30 4549702228740 391-3261 2800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1