(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor line tape LINEPRO

Indoor line tape LINEPRO

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,672.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LP110
LP130
LP130-2
LP130-3
LP210
LP230
LP230-2
LP230-3
LP510
LP530
LP610
LP630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 10 391-3236 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 30 391-3244 2800 1 Roll

฿ 8,593.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 75 30 419-2397 3600 1 Roll

฿ 9,663.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 100 30 419-2401 4800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 50 10 391-7771 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) Same day Yellows 50 30 391-7789 2800 1 Roll

฿ 8,593.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 75 30 419-2419 3400 1 Roll

฿ 9,663.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 100 30 419-2427 4800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 12 Day(s) Blue Type 50 10 419-2435 880 1 Roll

฿ 6,974.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue Type 50 30 419-2443 2800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 10 419-2451 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 30 419-2460 2800 1 Roll

Basic Specifications

  • Thickness(mm)
    1
  • Features
    This product is designed for professional use and is difficult to separate or break while being easy to affix.
  • Application
    For indoors. Layout in factories (passage indication, danger indication, section indication).
  • Specifications
    Cutting Requires Cutter
  • Specification 2
    Tapered at both ends, with small step and thickness of 1.0 mm
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

This product is designed for professional use and is difficult to separate or break while being easy to affix. For indoors. Layout in factories. (Passage marking, hazard marking, section marking)

Part Number
LP110
LP130
LP130-2
LP130-3
LP210
LP230
LP230-2
LP230-3
LP510
LP530
LP610
LP630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 10 391-3236 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 30 391-3244 2800 1 Roll

฿ 8,593.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 75 30 419-2397 3600 1 Roll

฿ 9,663.00

LINE TAPES 1 Piece(s) 1 Day(s) White Type 100 30 419-2401 4800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 50 10 391-7771 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) Same day Yellows 50 30 391-7789 2800 1 Roll

฿ 8,593.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 75 30 419-2419 3400 1 Roll

฿ 9,663.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 100 30 419-2427 4800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 12 Day(s) Blue Type 50 10 419-2435 880 1 Roll

฿ 6,974.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue Type 50 30 419-2443 2800 1 Roll

฿ 2,672.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 10 419-2451 880 1 Roll

฿ 7,524.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 30 419-2460 2800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to be peeled off, hard to be torn, easy to paste, it is for professional use.

Usage

●For indoor use. 
●Layout in the factory.(passage display, hazard display, partition display)

Specification

●Thickness(mm):1.0
●Both end taper structures with a thickness of 1.0mm and small steps

Materials

●Base Material: Polyvinyl Chloride(PVC)
●Adhesive: Rubber