(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Tape (no gloss)

Aluminum Tape (no gloss)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 237.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LM-101-5010
LM-102-5010
LP-101-5025
LP-102-5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Details Model JAN Code Trusco Code Mass
(g)
Features Use Specifications Amount Of Content

฿ 237.35

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 10 Matte 4953871102761 436-2331 165 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. Cutting Requires Cutter 1 Roll

฿ 237.35

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 10 Gloss 4953871102778 436-2349 165 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For joints of heat insulation materials, etc. A product that utilizes the unique appearance and characteristics of aluminum foil to be used for decorative, reflective and shielding applications. - 1 Roll

฿ 351.13

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 25 - - 377-7316 280 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. Cutting Requires Cutter 1 Roll

฿ 479.00

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 25 - 4953871102792 436-2357 280 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Thickness(mm)
    0.1
  • Adhesive Strength
    8N/10mm
  • Tensile Strength
    10N/10mm
  • Color Detail
    Silver
  • Operating Temperature Range
    0~80℃
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Aluminum foil adhesive tape coated in acrylic-based adhesive.
· Strong acrylic-based adhesive is used, and the tape has stable adhesive performance.
[Applications]
· For covering and protecting ducts and piping.
· For joints of heat insulation materials, etc.
· For decorative use, reflective use, shielding, etc., that takes advantage of the original external appearance and characteristics of aluminum foil.

Part Number
LM-101-5010
LM-102-5010
LP-101-5025
LP-102-5025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Details Model JAN Code Trusco Code Mass
(g)
Features Use Specifications Amount Of Content

฿ 237.35

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 10 Matte 4953871102761 436-2331 165 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. Cutting Requires Cutter 1 Roll

฿ 237.35

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 10 Gloss 4953871102778 436-2349 165 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For joints of heat insulation materials, etc. A product that utilizes the unique appearance and characteristics of aluminum foil to be used for decorative, reflective and shielding applications. - 1 Roll

฿ 351.13

ALUMINUM TAPES 4 Piece(s) 5 Day(s) 25 - - 377-7316 280 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. Cutting Requires Cutter 1 Roll

฿ 479.00

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 25 - 4953871102792 436-2357 280 An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1