(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powerful Double-sided Tape for Residential Interiors, Panel Tacking Tape

Powerful Double-sided Tape for Residential Interiors, Panel Tacking Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PTT-20

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Details Model
    With release paper
  • Adhesive Strength
    5N/10mm
  • Color Detail
    White
  • Trusco Code
    413-9861
  • Mass(g)
    90
  • Features
    Uses a polyolefin foam base material with excellent cushioning. The tape is thick, and can fit to curved surfaces and steps.
  • Use
    For temporarily securing various construction boards and panels, such as kitchen panels. For temporarily securing gypsum boards, calcium silicate boards, plywood, wood, veneer, etc. For temporarily securing interior materials in houses.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Polyolefinic Foam
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
PTT-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.58

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Details Model
    With release paper
  • Adhesive Strength
    5N/10mm
  • Color Detail
    White
  • Trusco Code
    413-9861
  • Mass(g)
    90
  • Features
    Uses a polyolefin foam base material with excellent cushioning. The tape is thick, and can fit to curved surfaces and steps.
  • Use
    For temporarily securing various construction boards and panels, such as kitchen panels. For temporarily securing gypsum boards, calcium silicate boards, plywood, wood, veneer, etc. For temporarily securing interior materials in houses.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Polyolefinic Foam
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Polyolefin foam base material provides excellent cushioning effect. Tape is thick, allowing for adhesion to curved surfaces and uneven levels.
· Adhesive does not use the Ministry of Health, Labour and Welfare designated VOCs, and has excellent adhesion to rough surfaces.
· Superior initial adhesion and low temperature adhesion in winter, enhancing work efficiency.
[Applications]
· For temporarily anchoring kitchen panels and other building board and panel materials.
· For temporary anchoring of gypsum boards, calcium silicate boards, plywood, wood, veneers, etc.
· For temporary anchoring of interior housing materials.

Specifications of PTT-20

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Details Model
    With release paper
  • Adhesive Strength
    5N/10mm
  • Color Detail
    White
  • Trusco Code
    413-9861
  • Mass(g)
    90
  • Features
    Uses a polyolefin foam base material with excellent cushioning. The tape is thick, and can fit to curved surfaces and steps.
  • Use
    For temporarily securing various construction boards and panels, such as kitchen panels. For temporarily securing gypsum boards, calcium silicate boards, plywood, wood, veneer, etc. For temporarily securing interior materials in houses.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Polyolefinic Foam
  • Pressure sensitive adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
PTT-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.58

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1