(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking tape

Marking tape

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TMT-30Y

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.08
  • Color Details
    Yellow
  • Trusco Code
    408-9090
  • Mass(g)
    150
  • Features
    A non-adhesive vinyl tape that comes in a highly visible variety of 5 colors which stand out even in woodlands.
  • Application
    Can be used for simplified marks for land survey, civil engineering, tree survey, excavation.
  • Specifications
    Can cut by hand
  • Specification 2
    Non-adhesive type
  • Material/base
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Roll
Part Number
TMT-30Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color Details Trusco Code Amount Of Content

฿ 137.00

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 1 Day(s) 10 Yellows Yellow 408-9090 1 Roll

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.08
  • Mass(g)
    150
  • Features
    A non-adhesive vinyl tape that comes in a highly visible variety of 5 colors which stand out even in woodlands.
  • Application
    Can be used for simplified marks for land survey, civil engineering, tree survey, excavation.
  • Specifications
    Can cut by hand
  • Specification 2
    Non-adhesive type
  • Material/base
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A non-adhesive vinyl tape that comes in a highly visible variety of 5 colors which stand out even in woodlands.
[Applications]
· Can be used for simplified marks for land survey, civil engineering, tree survey, excavation.

Specifications of TMT-30Y

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.08
  • Color Details
    Yellow
  • Trusco Code
    408-9090
  • Mass(g)
    150
  • Features
    A non-adhesive vinyl tape that comes in a highly visible variety of 5 colors which stand out even in woodlands.
  • Application
    Can be used for simplified marks for land survey, civil engineering, tree survey, excavation.
  • Specifications
    Can cut by hand
  • Specification 2
    Non-adhesive type
  • Material/base
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Roll
Part Number
TMT-30Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color Details Trusco Code Amount Of Content

฿ 137.00

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 1 Day(s) 10 Yellows Yellow 408-9090 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since 5 color development with good visibility, a non-adhesive vinyl tape which is conspicuous even in mountain forest etc.

Specification

●W x L(mm x m):30 x 50
●Non-adhesive Type

Materials

●Base Material: Polyvinyl Chloride(PVC)