(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Striped Tape Viscosity Strength 4.5 N 10 mm

Striped Tape Viscosity Strength 4.5 N 10 mm

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TRTR-5025YB

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.18
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    40N/10mm
  • Color Details
    Yellow/Black
  • Trusco Code
    415-4355
  • Mass(g)
    230
  • Features
    Strong Adhesive Type.
  • Application
    For indoor/outdoor use. Indication for a dangerous area.
  • Specifications
    Can cut by hand
  • Material/base
    Polyethylene cloth
  • Adhesive
    Special Acrylic Thread
  • Amount Of Content
    1 Roll
Part Number
TRTR-5025YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 251.00

SAFETY STRIPE TAPES 1 Piece(s) Available Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.18
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    40N/10mm
  • Color Details
    Yellow/Black
  • Trusco Code
    415-4355
  • Mass(g)
    230
  • Features
    Strong Adhesive Type.
  • Application
    For indoor/outdoor use. Indication for a dangerous area.
  • Specifications
    Can cut by hand
  • Material/base
    Polyethylene cloth
  • Adhesive
    Special Acrylic Thread
  • Amount Of Content
    1 Roll

Product Description

Adhesive tape ideal for display in hazardous areas in work sites, etc.
[Features]
· Can be cut by hand so no scissors or cutters are needed.
· A type with polyethylene as the base, which makes it strong against water.
· Strong Adhesive Type.
· Resistant to rubbing.
· For both indoor and outdoor use.
· Indication for a dangerous area.
[Applications]
· Base material is a polyethylene cloth so it is water resistant and can be used both indoors and outdoors.
· Easy to cut by hand and improves work efficiency as it does not require cutters and scissors.

Specifications of TRTR-5025YB

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.18
  • Adhesiveness
    4.5N/10mm
  • Tensile Strength
    40N/10mm
  • Color Details
    Yellow/Black
  • Trusco Code
    415-4355
  • Mass(g)
    230
  • Features
    Strong Adhesive Type.
  • Application
    For indoor/outdoor use. Indication for a dangerous area.
  • Specifications
    Can cut by hand
  • Material/base
    Polyethylene cloth
  • Adhesive
    Special Acrylic Thread
  • Amount Of Content
    1 Roll
Part Number
TRTR-5025YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 251.00

SAFETY STRIPE TAPES 1 Piece(s) Available Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong adhesive type.

Usage

●For indoor/outdoor dual purpose.

Specification

●Color:Yellow/Black
●W x L(mm x m):50 x 25
●SPQ(roll):30
●Viscosity: 4.5N/10mm
●Tensile Strength: 40N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Special Acrylic Type