Line tape TLT

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Special adhesive which adapts well to the surface is used.
· It has high adhesiveness, does not easily get dirty and is excellent in wear resistance and durability.
[Applications]
· For indoors.
· Area indication within premises such as factories, parking lots, hospitals, etc.
Features
●Uses special adhesives that are well suited to rough surfaces.●Adhesive power is strong, hard to stain, it is a type excellent in wear resistance and durability.
Usage
●For indoor use.●Label marking of premises such as factories, parking lots and hospitals.
Specification
●W x L(mm x m):50 x 50●Thickness(mm):0.16
●SPQ(roll):18
●Viscosity: 12N/10mm
●Tensile Strength: 50N/10mm
Materials
●Base Material: Polyolefin●Adhesive: Rubber