(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Non-Slip Tape (for Flat Surfaces)

Fluorescent Non-Slip Tape (for Flat Surfaces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 447.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKNS-25-GN
TKNS-25-O
TKNS-25-Y
TKNS-50-GN
TKNS-50-O
TKNS-50-Y
TKNS-100-GN
TKNS-100-O
TKNS-100-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 25 Green 256-4246 200 1 Roll

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 25 Orange 256-4262 200 1 Roll

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Yellows 25 Yellow 256-4254 200 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 50 Green 256-4289 300 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Yellows 50 Orange 256-4301 300 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 50 Yellow 256-4297 300 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 100 Green 256-4327 500 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Yellows 100 Orange 256-4343 500 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 100 Yellow 256-4335 500 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesiveness
    15N/25mm
  • Tensile Strength
    740N/25mm
  • Features
    Fluorescent colors can be distinguished easily and they stand out even in dimly-lit areas and from a distance. They are most suitable for security and safety while walking.
  • Application
    For outdoors (for areas used while shod)
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Resin treated cloth
  • Adhesive
    Acrylic
  • abrasive grain
    Aluminum oxide
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Fluorescent colors can be distinguished easily and can be spotted even in dimly-lit areas and from a distance. Ideal for safe and secure walking.
[Applications]
· For outdoor use. (for areas used while shod)

Part Number
TKNS-25-GN
TKNS-25-O
TKNS-25-Y
TKNS-50-GN
TKNS-50-O
TKNS-50-Y
TKNS-100-GN
TKNS-100-O
TKNS-100-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 25 Green 256-4246 200 1 Roll

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 25 Orange 256-4262 200 1 Roll

฿ 447.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 1 Day(s) Yellows 25 Yellow 256-4254 200 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 50 Green 256-4289 300 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Yellows 50 Orange 256-4301 300 1 Roll

฿ 830.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 50 Yellow 256-4297 300 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Green 100 Green 256-4327 500 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 12 Day(s) Yellows 100 Orange 256-4343 500 1 Roll

฿ 1,586.00

ANTI-SLIP TAPES(FOR OUTDOOR) 1 Piece(s) 10 Day(s) Yellows 100 Yellow 256-4335 500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fluorescence is easy to be judged by color, and noticeable even in dimly lit places and distant places.

Usage

●For outdoor(overall walking place except bare feet)

Specification

●Thickness(mm):0.85
●Viscosity: 15N/25mm
●Tensile Strength: 740N/25mm

Materials

●Base Material: Resin-Processed Cloth 
●Adhesive: Acrylics 
●Abrasive Grain: Aluminum Oxidation

Warning

●When applying to uneven surface, please perform the ground treatment(sealant N3K, sold separately) on the construction surface.