Non-Slip Tape (for Outdoors) 100 mm width

Caution
Product Description
Non-slip tape with effectiveness that doesn't waver even when exposed to water or oil.
[Features]
· Simple construction with secure non-slip treated feet and enhanced safety.
· This product maintains its anti-slip effect even when it is splashed with water and oil.
· It works well on uneven surfaces and has excellent adhesion, allowing use immediately after adhesion.
[Applications]
· For outdoors (for areas used while shod).
· For places slippery with water or oil.
Features
●Anti-slip effect does not change even if water or oil is splashed, well suited to uneven surface, can be used immediately after pasting with excellent adhesion.Usage
●For outdoor(overall walking place except bare feet)●For places that are slippery with water or oil.
Specification
●Thickness(mm):0.8●Viscosity: 20N/25mm
●Tensile Strength: 147N/25mm
Materials
●Base Material: Aluminum Foil●Adhesive: Acrylics
●Abrasive Grain: Silicon Carbide, Aluminum Oxidation