Non-Slip Tape for Outdoors width 50 mm

Caution
Product Description
Anti-slip tape that has undergone antibacterial/antifungal treatment and can be used in wet environments.
[Features]
· Anti-slip tape that can be used for everything from smooth surfaces to uneven surfaces.
· Drying time after application is unnecessary and immediately shows its non-slip effects.
· Aluminum foil is used for the base material, enabling excellent followability to uneven surfaces.
· Can also be used around water due to antimicrobial and antifungal treatment.
[Applications]
· Can be adhered onto detailed uneven surfaces such as a checkered steel plate thanks to its excellent contouring properties.
· Ideal for restaurant kitchens, wet areas, etc. thanks to its antibacterial and antifungal treatment.
· For outdoor use. (for areas used while shod)
Features
●Anti-slip effect does not change even if water or oil is splashed, well suited to uneven surface, can be used immediately after pasting with excellent adhesion.Usage
●For outdoor(overall walking place except bare feet)●For places that are slippery with water or oil.
Specification
●Thickness(mm):0.8●Viscosity: 20N/25mm
●Tensile Strength: 147N/25mm
Materials
●Base Material: Aluminum Foil●Adhesive: Acrylics
●Abrasive Grain: Silicon Carbide, Aluminum Oxidation