Non-Slip Tape for Outdoors width 25 mm

Caution
Product Description
Anti-slip tape that can be used for smooth surfaces, uneven surfaces, etc.
[Features]
· Drying time after application is unnecessary and immediately shows its non-slip effects.
· Aluminum foil is used for the base material.
· It contours well on uneven surfaces and can be used around water thanks to its antibacterial/antifungal treatment.
· Can also be pasted on somewhat rough surfaces like striped steel plates.
· This product maintains its anti-slip effect even when it is splashed with water and oil and works well on uneven surfaces.
[Applications]
· Ideal for restaurant kitchens as well as areas slippery due to water or oil thanks to its antibacterial and antifungal treatment.
· For outdoor use. (for areas used while shod)
Features
●Anti-slip effect does not change even if water or oil is splashed, well suited to uneven surface, can be used immediately after pasting with excellent adhesion.Usage
●For outdoor(overall walking place except bare feet)●For places that are slippery with water or oil.
Specification
●W x L(mm x m):25 x 5●Thickness(mm):0.8
●SPQ(roll):24
●Viscosity: 20N/25mm
●Tensile Strength: 147N/25mm
Materials
●Base Material: Aluminum Foil●Adhesive: Acrylics
●Abrasive Grain: Silicon Carbide, Aluminum Oxidation