Super Aluminum Foil Adhesive Tape (Gloss)

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Strong adhesive type aluminum foil tape.
· No release paper means no waste production.
· Can easily be cut by hand and readily tracks curved surfaces so the finish is very clean.
[Applications]
· For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.

Features

●A strong adhesive type aluminum foil tape.
●Hand cut performance is well superior to curved surface compatibility and the finish is also beautiful.

Usage

●Air conditioning, heat insulation, anti-corrosive use, uniform heating plate for floor heating, repair application.

Specification

●Color:Silver
●Thickness(mm):0.16
●Viscosity: 7.2N/10mm 
●Tensile Strength: 51N/10mm
●Working Temperature: 0 to 120°C

Materials

●Base Material: Aluminum Foil Polyethylene 
●Adhesive: Acrylics
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Super Aluminum Foil Adhesive Tape (Gloss) | TRUSCO | MISUMI Thailand