Heat Resistant Glass Cloth Tape

Brand :
TRUSCO

Caution

    Product Description

    Glass cloth tape with adhesive that features high heat resistance.
    [Features]
    · Equivalent to JIS standard thermal class H (180°C).
    · It has excellent tensile strength, making it ideal for various binding.
    [Applications]
    · For insulating the connectors of heat resistant electric wires.
    · For insulation and protection of heater wires.
    · For protection and bundling of pipes for which heat resistance is required.

    Features

    ●Equivalent to heat-resistant classification of JIS standard grade H(180°C).

    Usage

    ●Insulation of the connection part of the heat resistant cable.
    ●Insulation and protection of heater wires.

    Specification

    ●Color:White
    ●Thickness(mm):0.2
    ●Viscosity: 3.8N/10mm
    ●Tensile Strength: 200N/10mm
    ●Continuous Working Temperature: 180°C(equivalent to heat resistant class H) 
    ●Insulation Breakdown Strength: 11kV/mm

    Materials

    ●Base Material: Glass Cloth
    ●Adhesive: Silicone Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Heat Resistant Glass Cloth Tape | TRUSCO | MISUMI Thailand