Heat Resistant / Flame Retardant / Cold Resistant Premium Vinyl Tape

Brand :
TRUSCO

Caution

    Product Description

    Premium-grade vinyl tape that features outstanding heat resistance, fire resistance, and cold resistance.
    [Features]
    · Excellent low temperature characteristics make it ideal for work in cold climates.
    · A tape that does not use lead (Pb), a hazardous heavy metal. (Lead free)
    * Not a UL510 certified product.
    [Applications]
    · For construction in cold climates.
    · Electrical insulation and protection up to 600 V at locations requiring heat resistance.

    Features

    ●A tape that does not use lead(Pb) of heavy metal which is hazardous substance.(lead free)

    Specification

    ●W x L(mm x m):19 x 20
    ●Thickness(mm):0.18
    ●SPQ(roll):10
    ●Viscosity: 1.4N/10mm 
    ●Tensile Strength: 30N/10mm
    ●Working Temperature: -18 to 105°C 
    ●UL/CSA Standard Conforming Product

    Warning

    ●Not a UL 510 certified product.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Heat Resistant / Flame Retardant / Cold Resistant Premium Vinyl Tape | TRUSCO | MISUMI Thailand