Lead-Free Vinyl Tape, 10 Pcs/Pack, Adhesive Power 1.81 N/10 mm

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Features superior electrical insulation.
    · Terminal peeling is rare and wiring of equipment can be done reliably.
    · An environment-friendly article which does not use lead (Pb), a hazardous heavy metal. (Lead free)
    · Excellent cold resistance with adhesive strength that does not decrease even at -10°C.
    · Tape with excellent usability that complies with JIS standards. (JIS C 2336)
    [Applications]
    · Ideal for electrical insulation in wiring work, various bindings, fixings, and identification.
    · For insulation of machine tools.

    Features

    ●An environmental measure product that does not use lead(Pb) of heavy metals which are hazardous substances.(lead free)
    ●Excellent in electrical insulation. 
    ●Excellent cold resistance, and viscosity does not decrease even at -10°C.
    ●A tape conforming to JIS standard which is excellent in workability.(JIS C 2336)

    Usage

    ●Wiring work. 
    ●For insulation of machine tools.

    Specification

    ●Thickness(mm):0.2
    ●Viscosity: 1.81N/10mm 
    ●Tensile Strength: 32.4N/10mm
    ●Working Temperature: -10 to 90°C

    Materials

    ●Base Material: Soft Vinyl Chloride Film
    ●Adhesive: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GJ-2110-R | Lead-Free Vinyl Tape, 10 Pcs/Pack, Adhesive Power 1.81 N/10 mm | TRUSCO | MISUMI Thailand