(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, General-Use Double-Sided Tape

TRUSCO NAKAYAMA, General-Use Double-Sided Tape

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 53.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRT-10
TRT-15
TRT-20
TRT-25
TRT-30
TRT-40
TRT-50
TRT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 53.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 10 258-1795 52 1 Roll

฿ 79.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 15 258-1809 77 1 Roll

฿ 107.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 20 258-1817 103 1 Roll

฿ 133.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 25 258-1825 129 1 Roll

฿ 161.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 30 258-1833 155 1 Roll

฿ 211.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 40 258-1841 207 1 Roll

฿ 259.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 50 258-1850 258 1 Roll

฿ 530.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 100 258-1868 517 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesiveness
    7.25N/10mm
  • Color Details
    Clear
  • Features
    A type with strong curved surface resilience.
  • Specifications
    Can cut by hand
  • Material/base
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Double-sided tape with high resilience on curved surfaces.
[Features]
· Can be used for adhesion of resin plates and metal nameplates, pasting of posters and calendars, etc.
· Multiple tape widths are available.
· Adhesive strength: 7.25 N / 10 mm.
· Base material: non-woven fabric.
· Adhesive compound: acrylic type.
[Applications]
· Resin plates and metal nameplates.
· For mounting posters and calendars.

Part Number
TRT-10
TRT-15
TRT-20
TRT-25
TRT-30
TRT-40
TRT-50
TRT-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 53.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 10 258-1795 52 1 Roll

฿ 79.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 15 258-1809 77 1 Roll

฿ 107.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 20 258-1817 103 1 Roll

฿ 133.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 25 258-1825 129 1 Roll

฿ 161.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 30 258-1833 155 1 Roll

฿ 211.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 40 258-1841 207 1 Roll

฿ 259.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 50 258-1850 258 1 Roll

฿ 530.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Available Same day 100 258-1868 517 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A type that surface resilience is strong.
●Please use for adhesion of plastic boards or metal nameplate and pasting of poster and calendar.

Specification

●Color:Clear
●Thickness(mm):0.12
●Viscosity: 7.25N/10mm

Materials

●Base Material: Non-Woven Fabric
●Adhesive: Acrylics