- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Self-Adhesive Binding Tape, Fushigi Tape Set, Dispenser
Specifications of GJ18DP
-
- Product Type
- Fixture
-
- Color
- Purple-base
-
- Color Details
- Violet
-
- Trusco Code
- 415-4312
-
- Mass(g)
- 30.5
-
- Compatible Model
- GJ18
-
- Features
- Tape sticks to tape only, and adhesive does not touch any of the binded objects. You can write on the tape, which helps to identify, seal, label, and separate binded objects. Suitable to bind cables, optical fibers, panels, trays, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Material/base
- Polypropylene (OPP)
-
- Adhesive
- Rubber-Based
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 96.00
|
BINDING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Fixture
-
- Color
- Purple-base
-
- Color Details
- Violet
-
- Trusco Code
- 415-4312
-
- Mass(g)
- 30.5
-
- Compatible Model
- GJ18
-
- Features
- Tape sticks to tape only, and adhesive does not touch any of the binded objects. You can write on the tape, which helps to identify, seal, label, and separate binded objects. Suitable to bind cables, optical fibers, panels, trays, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Material/base
- Polypropylene (OPP)
-
- Adhesive
- Rubber-Based
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A dispenser dedicated for Fushigi Tape.
Specifications of GJ18DP
-
- Product Type
- Fixture
-
- Color
- Purple-base
-
- Color Details
- Violet
-
- Trusco Code
- 415-4312
-
- Mass(g)
- 30.5
-
- Compatible Model
- GJ18
-
- Features
- Tape sticks to tape only, and adhesive does not touch any of the binded objects. You can write on the tape, which helps to identify, seal, label, and separate binded objects. Suitable to bind cables, optical fibers, panels, trays, etc.
-
- Specifications
- Cutting Requires Cutter
-
- Material/base
- Polypropylene (OPP)
-
- Adhesive
- Rubber-Based
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 96.00
|
BINDING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Only the tapes bond together, and the bonded material does not stick to it.
●You can write characters on the tape, it is strong against water, especially strong at low temperature.Usage
●Bundling of optical fibers, electric wires, pipes, trays for transporting electronic components, etc.Specification
●Color:Violet
●Corresponding Models:GJ18
●SPQ(piece):100Materials
●Base Material: Polypropylene
●Surface Finishing Treatment: Apply Water-soluble Special Paint + Raw Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?