(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Welding Binding Tape Hook & Loop Fastener Tape Set Width (mm) 18

Self-Welding Binding Tape Hook & Loop Fastener Tape Set Width (mm) 18

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 191.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GJ18W-50
GJ18W-50-10V
GJ18W-50V SALE
GJ18W-5010 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Set Content Amount Of Content

฿ 191.00

BINDING TAPES 1 Piece(s) - 1 Day(s) Tape only (1 roll) 415-4291 41 - 1 Roll

฿ 1,609.00

BINDING TAPES 1 Piece(s) - 12 Day(s) Set of tape and dispenser 213-0246 440.5 Tape x 10 rolls, dispenser 1 Set (Dispenser, Tape: 10 Rolls)

฿ 267.00

฿ 200.41

BINDING TAPES 1 Piece(s) - Same day Set of tape and dispenser 213-0289 71.5 Tape x 1 roll, dispenser 1 Set (Dispenser, Tape: 1 Roll)

฿ 1,645.00

฿ 1,019.41

BINDING TAPES 1 Pack(s)

10 Pieces Per Package

Same day Tape only (10 rolls) 415-4304 410 - 1 Bag (10 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.03
  • Color Details
    White
  • Features
    Tape sticks to tape only, and adhesive does not touch any of the binded objects. You can write on the tape, which helps to identify, seal, label, and separate binded objects. Suitable to bind cables, optical fibers, panels, trays, etc.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polypropylene (OPP)
  • Adhesive
    Rubber-Based

Product Description

[Features]
· Tape sticks to tape only, so the adhesive does not touch anything else and no glue adheres to the product.
· Possible to write on the tape, making it suitable for identification, sealing, displaying, or separation work.
· Suitable to bind cables, optical fibers, panels, trays, etc.

Part Number
GJ18W-50
GJ18W-50-10V
GJ18W-50V SALE
GJ18W-5010 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Set Content Amount Of Content

฿ 191.00

BINDING TAPES 1 Piece(s) - 1 Day(s) Tape only (1 roll) 415-4291 41 - 1 Roll

฿ 1,609.00

BINDING TAPES 1 Piece(s) - 12 Day(s) Set of tape and dispenser 213-0246 440.5 Tape x 10 rolls, dispenser 1 Set (Dispenser, Tape: 10 Rolls)

฿ 267.00

฿ 200.41

BINDING TAPES 1 Piece(s) - Same day Set of tape and dispenser 213-0289 71.5 Tape x 1 roll, dispenser 1 Set (Dispenser, Tape: 1 Roll)

฿ 1,645.00

฿ 1,019.41

BINDING TAPES 1 Pack(s)

10 Pieces Per Package

Same day Tape only (10 rolls) 415-4304 410 - 1 Bag (10 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Only the tapes bond together, and the bonded material does not stick to it.
●You can write characters on the tape, it is strong against water, especially strong at low temperature.

Usage

●Bundling of optical fibers, electric wires, pipes, trays for transporting electronic components, etc.

Specification

●Color:White
●W x L(mm x m):18 x 50
●Thickness(mm):0.03

Materials

●Base Material: Polypropylene 
●Surface Finishing Treatment: Apply Water-soluble Special Paint + Raw Rubber