(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBS-9 |
TBSS-9 |
TBSS-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Depth (mm) |
Height (mm) |
Color Details | Trusco Code | Mass (g) |
Maximum Tape Width (mm) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 698.00 |
BAG SEALERS | 1 Piece(s) | 1 Day(s) | Blue Type | 72 | 219 | 151 | Blue | 389-4657 | 897 | 9 | Main Body: Steel, Cutter Blade: Hardened Steel (SK-5) | 1 unit | ||
฿ 990.00 |
BAG SEALERS | 1 Piece(s) | 1 Day(s) | Gold and silver | 71 | 218 | 150 | Silver | 389-4673 | 569 | 9 | Main Body: Stainless Steel (SUS304), Cutter Blade: Hardened Steel (SK-5) | 1 unit | ||
฿ 956.00 ฿ 659.16 |
BAG SEALERS | 1 Piece(s) | Same day | Gold and silver | 73 | 218 | 150 | Silver | 389-4681 | 599 | 12 | Main Body: Stainless Steel (SUS304), Cutter Blade: Hardened Steel (SK-5) | 1 unit |
[Features]
· Work can be done efficiently with a rotary type system.
· The neck portion of the bag can be sealed through the groove, at the same time enabling clean cut of the bag mouth.
[Applications]
· For sealing the neck of bags containing products.
Part Number |
---|
TBS-9 |
TBSS-9 |
TBSS-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Depth (mm) |
Height (mm) |
Color Details | Trusco Code | Mass (g) |
Maximum Tape Width (mm) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 698.00 |
BAG SEALERS | 1 Piece(s) | 1 Day(s) | Blue Type | 72 | 219 | 151 | Blue | 389-4657 | 897 | 9 | Main Body: Steel, Cutter Blade: Hardened Steel (SK-5) | 1 unit | ||
฿ 990.00 |
BAG SEALERS | 1 Piece(s) | 1 Day(s) | Gold and silver | 71 | 218 | 150 | Silver | 389-4673 | 569 | 9 | Main Body: Stainless Steel (SUS304), Cutter Blade: Hardened Steel (SK-5) | 1 unit | ||
฿ 956.00 ฿ 659.16 |
BAG SEALERS | 1 Piece(s) | Same day | Gold and silver | 73 | 218 | 150 | Silver | 389-4681 | 599 | 12 | Main Body: Stainless Steel (SUS304), Cutter Blade: Hardened Steel (SK-5) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?