(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape cutter (2 inch and 3 inch dual purpose) for OPP cloth tapes and craft tape

Tape cutter (2 inch and 3 inch dual purpose) for OPP cloth tapes and craft tape

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TC-2350

  • Product Type
    Fixture
  • Color
    Yellows
  • Width(mm)
    67
  • Depth(mm)
    167
  • Height(mm)
    100
  • Trusco Code
    232-7236
  • Mass(g)
    110
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The cutter part is safe with a safety cover function. It comes with a belt hook that is convenient for carrying.
  • Specifications
    For 2, 3 Inch (50, 76 mm) Paper Tubes
  • Specification 2
    Main body dimensions (Width x Depth x Height): 67×167×100 mm
  • Applicable Tape
    OPP/Cloth Tape/Craft Tape
  • Material
    Main Body: Recycled ABS Resin, Cutter Blade: Stainless Steel (SUS430)
  • Amount Of Content
    1 pc.
Part Number
TC-2350 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181.31

฿ 112.10

TAPE CUTTERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Fixture
  • Color
    Yellows
  • Width(mm)
    67
  • Depth(mm)
    167
  • Height(mm)
    100
  • Trusco Code
    232-7236
  • Mass(g)
    110
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The cutter part is safe with a safety cover function. It comes with a belt hook that is convenient for carrying.
  • Specifications
    For 2, 3 Inch (50, 76 mm) Paper Tubes
  • Specification 2
    Main body dimensions (Width x Depth x Height): 67×167×100 mm
  • Applicable Tape
    OPP/Cloth Tape/Craft Tape
  • Material
    Main Body: Recycled ABS Resin, Cutter Blade: Stainless Steel (SUS430)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The cutter part is safe as it has a safety cover function.
· Includes a belt hook that is convenient for carrying the product.
· Can be used for OPP, cloth tape and craft tape.

Specifications of TC-2350

  • Product Type
    Fixture
  • Color
    Yellows
  • Width(mm)
    67
  • Depth(mm)
    167
  • Height(mm)
    100
  • Trusco Code
    232-7236
  • Mass(g)
    110
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The cutter part is safe with a safety cover function. It comes with a belt hook that is convenient for carrying.
  • Specifications
    For 2, 3 Inch (50, 76 mm) Paper Tubes
  • Specification 2
    Main body dimensions (Width x Depth x Height): 67×167×100 mm
  • Applicable Tape
    OPP/Cloth Tape/Craft Tape
  • Material
    Main Body: Recycled ABS Resin, Cutter Blade: Stainless Steel (SUS430)
  • Amount Of Content
    1 pc.
Part Number
TC-2350 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181.31

฿ 112.10

TAPE CUTTERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The cutter comes with safety cover function and is very safe.

Specification

●Max Tape Width(mm):50
●Max Tape Outer Diameter(mm):123
●SPQ(piece):48
●Dual purpose for 2, 3 inch(50, 76mm) paper pipe
●Main Body Dimension(W x D x H): 67 x 167 x 100mm
●Applicable Tape: OPP/Cloth tape/Craft tape

Materials

●Main Body: Recycled ABS Resin
●Blade: Stainless Steel(SUS430)