(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Film Tape No.626001

Film Tape No.626001

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 626001-NB-20-50X50

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Details Model
    Fluororesin Adhesive Tape
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    52N/10mm
  • Trusco Code
    351-9074
  • Mass(g)
    210
  • Specifications
    Cutting Requires Cutter
  • Polyester film thickness(mm)
    0.025
  • Base Material
    Polyester (PET) Film
  • Pressure sensitive adhesive
    Silicone-base
  • Inner capacity
    1 Roll
Part Number
626001-NB-20-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,318.03

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Details Model
    Fluororesin Adhesive Tape
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    52N/10mm
  • Trusco Code
    351-9074
  • Mass(g)
    210
  • Specifications
    Cutting Requires Cutter
  • Polyester film thickness(mm)
    0.025
  • Base Material
    Polyester (PET) Film
  • Pressure sensitive adhesive
    Silicone-base
  • Inner capacity
    1 Roll

Product Description

[Features]
· Silicone pressure-sensitive adhesives can be used over a wide range from low to high temperatures, and have excellent chemical resistance.
· Also adheres to silicone rubber and stripping agent-treated surfaces.
[Applications]
· Provides adhesive masking for silicone products and areas that have been surface treated, for surface protection and connection to stripping paper.

Specifications of 626001-NB-20-50X50

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Details Model
    Fluororesin Adhesive Tape
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    52N/10mm
  • Trusco Code
    351-9074
  • Mass(g)
    210
  • Specifications
    Cutting Requires Cutter
  • Polyester film thickness(mm)
    0.025
  • Base Material
    Polyester (PET) Film
  • Pressure sensitive adhesive
    Silicone-base
  • Inner capacity
    1 Roll
Part Number
626001-NB-20-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,318.03

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has also adhesion to silicone rubber, and on the was remover treated side.

Usage

●For silicone, adhesion masking of surface treated, surface protection.

Specification

●Color:Blue
●W x L(mm x m):50 x 50
●Thickness(mm):0.055
●Viscosity: 4.3N/10mm
●Tensile Strength: 52N/10mm
●Polyester Film Thickness: 0.025mm

Materials

●Base Material: Polyester(PET) Film
●Adhesive: Silicone Type