(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.5931 Super Butyl Tape (Double-Sided)

No.5931 Super Butyl Tape (Double-Sided)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 593100-20-50X15

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    1
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    9.8 N/10 mm (against Stainless Steel)
  • Trusco Code
    351-9015
  • Mass(g)
    1262
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene Net
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Inner capacity
    1 Roll
Part Number
593100-20-50X15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 632.73

WATERPROOF SEALING TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    1
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    9.8 N/10 mm (against Stainless Steel)
  • Trusco Code
    351-9015
  • Mass(g)
    1262
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene Net
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Inner capacity
    1 Roll

Product Description

This double-sided tape features excellent water resistance, durability and low temperature adhesion.
[Features]
· Butyl rubber adhesive on polyethylene netting.
· Excellent soundproofing and vibration proofing.
· 1 mm-thick double-sided type.
[Applications]
· For waterproofing and temporary mounting of outer wall materials, as well as easy anchoring of artificial turf.
· For soundproofing and vibration proofing.

Specifications of 593100-20-50X15

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    1
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    9.8 N/10 mm (against Stainless Steel)
  • Trusco Code
    351-9015
  • Mass(g)
    1262
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene Net
  • Pressure sensitive adhesive
    Butyl Rubber-Based
  • Inner capacity
    1 Roll
Part Number
593100-20-50X15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 632.73

WATERPROOF SEALING TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1