NO.8063 Heat-Resistant Aluminum Tape (No Gloss)

Brand :
HITACHI MAXELL

Caution

    Product Description

    Matte aluminum tape that has outstanding heat resistance.
    [Features]
    · There are few similar products offered by other companies, and the special film separator allows simple peeling off, for excellent workability.
    · Single-sided type with a 3-layered structure comprised of aluminum foil (50 μm, matte), silicone-based adhesive and separation film. Tape is 0.100 mm thick.
    · Since the tape can be used in -30 to 300°C temperatures, it is ideal for joints for piping and ducts that reach high temperatures, repair of exhaust pipes, car mufflers, etc.
    [Applications]
    · For anchoring kitchen aluminum sheets and exhaust pipe joint sealing.

    Features

    ●Easily removes the separator, excellent usability.

    Usage

    ●Sealing Joints for high temperature piping and ducting.

    Specification

    ●Color:Silver
    ●Thickness(mm):0.1
    ●Viscosity: 5.89N/10mm
    ●Tensile Strength: 33N/10mm
    ●Working Temperature: -30 to 300°C

    Materials

    ●Base Material: Aluminum Foil
    ●Adhesive: Silicone Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NO.8063 Heat-Resistant Aluminum Tape (No Gloss) | HITACHI MAXELL | MISUMI Thailand