(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
532000-00-25X15 |
532000-00-50X15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 190.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | 25 | 351-8922 | 313 | 1 Roll | ||
฿ 399.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 50 | 351-8931 | 627 | 1 Roll |
Versatile cloth double-sided tape that fits rough surfaces well due to its thickness.
[Features]
·General-purpose cloth double-sided tape.
·Good adaptability to uneven surfaces.
·Excellent adhesion to rough surfaces such as veneer, carpet, etc.
[Applications]
·For fixing carpets, wire protectors and floors, repairing, working, and attaching plywood.
Part Number |
---|
532000-00-25X15 |
532000-00-50X15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 190.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 10 Day(s) | 25 | 351-8922 | 313 | 1 Roll | ||
฿ 399.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | 12 Day(s) | 50 | 351-8931 | 627 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?