(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surion double-sided adhesive tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 79.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
546002-00-10X20
546002-00-15X20
546002-00-20X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 79.45

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 10 351-8949 48 1 Roll

฿ 111.20

DOUBLE-COATED TAPES(FOR GENER 20 Piece(s) 5 Day(s) 15 351-8957 72 1 Roll

฿ 148.57

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 20 351-8965 96 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Color Detail
    White
  • Adhesive Strength
    4.1 N/10 mm (against Stainless Steel)
  • Specifications
    Can cut by hand
  • Base Material
    Non‐Woven Fabric
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll

Product Description

Double-sided tape with non-woven fabric base.
[Applications]
·Has excellent heat resistance and weather resistance.
[Features]
·For general purpose, industrial, agricultural, and building materials.

Part Number
546002-00-10X20
546002-00-15X20
546002-00-20X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Inner capacity

฿ 79.45

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 10 351-8949 48 1 Roll

฿ 111.20

DOUBLE-COATED TAPES(FOR GENER 20 Piece(s) 5 Day(s) 15 351-8957 72 1 Roll

฿ 148.57

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 20 351-8965 96 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1