(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.6201 Film Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6201-19-50-PACK

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    19
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Details Model
    Banding Tape, Packaging Type
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    63N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Box (100 Rolls)
Part Number
6201-19-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 21,018.52

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1 Box (100 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    19
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Details Model
    Banding Tape, Packaging Type
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    63N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Box (100 Rolls)

Product Description

[Features]
· When used to fix things in place, it can be removed without leaving adhesive behind.
[Applications]
· For temporary fixing of parts, etc.

Specifications of 6201-19-50-PACK

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    19
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Details Model
    Banding Tape, Packaging Type
  • Color Detail
    Blue
  • Adhesive Strength
    4.3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    63N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyester
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Box (100 Rolls)
Part Number
6201-19-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 21,018.52

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1 Box (100 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1