(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Cloth Double Sided Tape

PE Cloth Double Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WPECX03

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.23
  • Color Detail
    Clear
  • Adhesive Strength
    24.5 N/25 mm (against Stainless Steel)
  • Trusco Code
    287-5381
  • Mass(g)
    275
  • Features
    Powerful and versatile type for variety of plastics, wood, metal, glass etc. Water resistant polyethylene cloth base material (VOC countermeasure product) is used.
  • Use
    For poster panel fixation, sheets and mats fixation, woodworking material fixation.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
WPECX03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 465.69

DOUBLE-COATEDTAPES(VERYHIGH 10 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.23
  • Color Detail
    Clear
  • Adhesive Strength
    24.5 N/25 mm (against Stainless Steel)
  • Trusco Code
    287-5381
  • Mass(g)
    275
  • Features
    Powerful and versatile type for variety of plastics, wood, metal, glass etc. Water resistant polyethylene cloth base material (VOC countermeasure product) is used.
  • Use
    For poster panel fixation, sheets and mats fixation, woodworking material fixation.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Versatile double-sided tape with a PE cloth base material that provides strong adhesion even on rough surfaces.
[Features]
· Strong and versatile tape that bonds to plastic, wood, metal, glass, etc.
· Thick glue provides strong adhesion even on rough surfaces.
· Can tear by hand.
· Strong adhesive strength.
· Uses a polyethylene cloth base material (non-VOC product) with strong water resistance.
[Applications]
· For hanging posters and securing sheets, mats and wooden products in place.
· Can be used for various applications such as plastic, paper, acrylic, metal, wood, glass, etc.

Specifications of WPECX03

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.23
  • Color Detail
    Clear
  • Adhesive Strength
    24.5 N/25 mm (against Stainless Steel)
  • Trusco Code
    287-5381
  • Mass(g)
    275
  • Features
    Powerful and versatile type for variety of plastics, wood, metal, glass etc. Water resistant polyethylene cloth base material (VOC countermeasure product) is used.
  • Use
    For poster panel fixation, sheets and mats fixation, woodworking material fixation.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
WPECX03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 465.69

DOUBLE-COATEDTAPES(VERYHIGH 10 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1