(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FITLIGHT TAPE No.738 Width 50 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N738A04
N738A14
N738M04
N738M14
N738T04
N738T14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 153.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Blue 25 Blue 336-0245 170 1 Roll

฿ 299.00

CLOTH MASKING TAPES 1 Piece(s) Same day Blue 50 Blue 391-9188 300 1 Roll

฿ 141.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Green 25 Green 336-0253 170 1 Roll

฿ 302.00

CLOTH MASKING TAPES 1 Piece(s) Same day Green 50 Green 391-9196 300 1 Roll

฿ 153.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Transparent 25 Semi-Transparent 336-0261 170 1 Roll

฿ 280.00

CLOTH MASKING TAPES 1 Piece(s) Same day Transparent 50 Semi-Transparent 391-9200 300 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Thickness(mm)
    0.1
  • Adhesive Strength
    2.2N/10mm
  • Tensile Strength
    40N/10mm
  • Features
    Product compliant with the Green Purchasing Law. Excellent drawing properties and notations can be made with oil ink. Polyethylene and polypropylene laminated paper can also be adhered to it, and can be multiply layered.
  • Specifications
    Can cut by hand
  • Base Material
    Recycled PETXPET
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Conforms to green purchasing methodologies.
· Great for sketching onto, and can be written on with oil-based inks.
· Can be used on polyethylene and polypropylene laminated paper, and can be overlapped.
[Applications]
· For protecting surfaces while moving house or during construction.

Part Number
N738A04
N738A14
N738M04
N738M14
N738T04
N738T14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 153.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Blue 25 Blue 336-0245 170 1 Roll

฿ 299.00

CLOTH MASKING TAPES 1 Piece(s) Same day Blue 50 Blue 391-9188 300 1 Roll

฿ 141.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Green 25 Green 336-0253 170 1 Roll

฿ 302.00

CLOTH MASKING TAPES 1 Piece(s) Same day Green 50 Green 391-9196 300 1 Roll

฿ 153.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Transparent 25 Semi-Transparent 336-0261 170 1 Roll

฿ 280.00

CLOTH MASKING TAPES 1 Piece(s) Same day Transparent 50 Semi-Transparent 391-9200 300 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in drawability, can be written with oil based ink.
●Also stick to polyethylene, polypropylene laminated paper, you can also paste in layer.

Specification

●Thickness(mm):0.11
●SPQ(roll):30
●Viscosity: 2.2N/10mm
●Tensile Strength: 40N/10mm

Materials

●Base Material: Recycled PET x Polyethylene
●Adhesive: Acrylics