(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch Striped Tape

Scotch Striped Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5702-50X18-R

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    18.2
  • Thickness(mm)
    0.13
  • Color Details
    Yellow/Black
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    27.4N/10mm
  • Trusco Code
    328-4026
  • Mass(g)
    184
  • Features
    Vivid yellow and black stripes. Strong against abrasion, colors won't fade even when rubbed. Tape will not leave residue when peeled off.
  • Application
    For indoors. Risk display, mark lines.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: PVC; Adhesive: Rubber-based
  • Internal capacity
    1 Roll
Part Number
5702-50X18-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 3,773.00

SAFETY STRIPE TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    18.2
  • Thickness(mm)
    0.13
  • Color Details
    Yellow/Black
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    27.4N/10mm
  • Trusco Code
    328-4026
  • Mass(g)
    184
  • Features
    Vivid yellow and black stripes. Strong against abrasion, colors won't fade even when rubbed. Tape will not leave residue when peeled off.
  • Application
    For indoors. Risk display, mark lines.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: PVC; Adhesive: Rubber-based
  • Internal capacity
    1 Roll

Product Description

[Features]
· Brilliant yellow and black stripes.
· Resistant to wear and will not lose its color even when rubbed repeatedly.
· No adhesive residue is left when the tape is peeled off.
[Applications]
· For indoor use.
· For indicating danger and demarcating.

Specifications of 5702-50X18-R

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    18.2
  • Thickness(mm)
    0.13
  • Color Details
    Yellow/Black
  • Adhesiveness
    2.55N/10mm
  • Tensile Strength
    27.4N/10mm
  • Trusco Code
    328-4026
  • Mass(g)
    184
  • Features
    Vivid yellow and black stripes. Strong against abrasion, colors won't fade even when rubbed. Tape will not leave residue when peeled off.
  • Application
    For indoors. Risk display, mark lines.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: PVC; Adhesive: Rubber-based
  • Internal capacity
    1 Roll
Part Number
5702-50X18-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 3,773.00

SAFETY STRIPE TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1