Ultra-High Molecular Weight Polyethylene Tape Thick Type 5423 Series

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· The product is a very durable material for promoting sliding using ultra-high molecular weight polyethylene film.
· Lubricating oil or the like is not used at all, and the smoothness of the surface is maintained.
· A material having an extremely low coefficient of friction.
· Resistant to abrasion with long-lasting slipperiness.
· Strong against impact and durable.
· Excellent mold releasability.
· Various variations of adhesive strength and film.
· Excellent abrasion-resistance, impact-resistance, low friction, and mold release characteristics.
· The good surface smoothness is maintained without using any lubricant.
· Good wear-resistance, low friction coefficient, 5421 thick type.
[Application]
· Facilitating sliding and preventing friction.
· Preventing squeaky noise from automobiles and promoting slippage on production lines.