PTFE (Fluoropolymer) Tape for Heat-Resistant Adhesion Prevention 5490 Series

Brand :
3M

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Tape with low coefficient of friction and excellent heat and chemical-resistance.
[Features]
· PTFE tape is an adhesive tape that has very good surface slip and does not adhere to anything.
· The tape base material has high heat-resistance, is not easily attacked by acids or alkalis, and exhibits its properties for a long time.
· Operating temperature range: -54 to +200°C.
· Cutter is required for cutting.
· Low coefficient of friction, good chemical-resistance, and adhesion prevention.
[Application]
· Protection of lamination roller and prevention of adhesion.
· Prevention of adhesion of adhesives, etc., and masking.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

5490-19X10-R | PTFE (Fluoropolymer) Tape for Heat-Resistant Adhesion Prevention 5490 Series | 3M | MISUMI Thailand